OTM3200E4CM230C
1SCA129242R1001
6417019589398
OTM3200E4CM230C MOTORIZED C/O SWITCH
OTM3200E4CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85365080
Finland (FI)
831.5 mm
32.74 in
410 mm
16.14 in
429 mm
16.89 in
76 kg
167.55 lb
box 1 box
590 mm
23.2 in
790 mm
31.1 in
510 mm
20.1 in
94.5 kg
208.3 lb
Θ = 40 °C 3200 A
Standard
Right Side
Switched - Simultaneous Function
Direct mounted handle
220 ... 240 V AC
Base mounting
4P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 95 W
(380 ... 415 V) 3200 A
(500 V) 3200 A
Main Circuit 1000 V
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 50 ... 75 N·m
Open
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
V11.1 : 27371403
4. Large Equipment (Any External Dimension More Than 50 cm)