OTM3200E3CM230C
1SCA129240R1001
6417019589374
OTM3200E3CM230C MOTORIZED C/O SWITCH
OTM3200E3CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85365080
Finland
691.5 mm
27.22 in
410 mm
16.14 in
429 mm
16.89 in
61 kg
134.48 lb
box 1 box
780 mm
30.7 in
580 mm
22.8 in
500 mm
19.7 in
81 kg
178.5 lb
Θ = 40 °C 3200 A
Standard
Direct mounted handle
220 ... 240 V AC
Base mounting
3P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 95 W
(380 ... 415 V) 3200 A
(500 V) 3200 A
Main Circuit 1000 V
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 50 ... 75 N·m
Open
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
V11.1 : 27371403
4. Large Equipment (Any External Dimension More Than 50 cm)