OTS4000G1L/3
1SCA129042R1001
6417019587561
OTS4000G1L/3 TERMINAL SHROUD
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
140 mm
233 mm
245 mm
0.001 kg
160 mm
265 mm
243 mm
1 kg
L/3
Q
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
V11.1 : 27371392
Product Not in WEEE Scope