OTZC74
1SCA128844R1001
6417019610894
OTZC74 MOUNTING PIECE 4-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
191 mm
7.5 in
110 mm
4.3 in
100 mm
3.93 in
18.7 kg
41.14 lb
box 1 box
18.68 kg
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122233
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)