OTZC73
1SCA128843R1001
6417019610887
OTZC73 MOUNTING PIECE 3-POLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
191 mm
7.5 in
110 mm
4.3 in
100 mm
3.93 in
14.1 kg
31.02 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)