OT3200E03P
OT3200E03P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT3200E03P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT3200E03P
Product ID:
1SCA128481R1001
EAN:
6417019582672
Catalog Description:
OT3200E03P SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301124M0201
Environmental Information:
1SCC301269D0201
Environmental Product Declaration - EPD:
1SCC301308D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301082M0206
Mechanical Drawings:
OT3200E03
Z14-OT3200E03.dwg
Z14-OT3200E03.dxf
Environmental Product Declaration - EPD:
1SCC301308D0201
Environmental
Degree of Protection:
Front IP00
Environmental Information:
1SCC301269D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
514 mm
Product Net Height:
410 mm
Product Net Depth / Length:
146 mm
Product Net Weight:
32.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
435 mm
Package Level 1 Depth / Length:
673 mm
Package Level 1 Height:
215 mm
Package Level 1 Gross Weight:
35 kg
Package Level 1 EAN:
6417019582672
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 3200 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
5000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 95 W
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21B (Ie):
(380 ... 415 V) 3200 A
Rated Operational Current AC-22B (Ie):
(380 ... 415 V) 3200 A
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 176 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 65 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Lug terminals
Tightening Torque:
acc. IEC 60947-1 50 … 75 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 50 … 75 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Declaration of Conformity - CE:
1SCC301211D2701
DNV GL Certificate:
1SCC301184D0203
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
No downloads available
EPLAN DATA OT3200E03P
6.3.0.53655