OTDV250EK
1SCA127390R1001
6417019572390
OTDV250EK Direct mounted handle
OTDV250EK Direct Mounted Handle Kit - Black direct mounted handle with handle lenght 65mm. Suitable for OTDC100…250E_ and OTDC100…245U_ S-series. Package contains 1pc direct mounted handle, mechanism cover and shaft.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
S1.0
90 mm
130 mm
40 mm
0.09 kg
0.19 lb
bag 1 piece
1.6 in
3.5 in
5.1 in
0.1 kg
Black
65 mm
2.6 in
Direct mounted handle
6 mm
0.24 in
105 mm
4.1 in
No
Q
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope