OMD300E480C-A1
1SCA123790R1001
6417019545370
OMD300E480C-A1 CONTROL UNIT
OMD automatic control units can be used with OTM40…2500_CM_ motorized change-over switches in order to assemble an automatic transfer switch. The type and ordering codes include the OMD control unit, PCB connectors and 2 fasteners for door mounting.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Estonia (EE)
96 mm
3.78 in
150 mm
5.91 in
170 mm
6.69 in
1 kg
2.2 lb
box 1 box
157 mm
237 mm
108 mm
1.2 kg
Door mounting or DIN-rail mounting
Main Circuit 208…480 V
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)
3601341