OTDC160E11
OTDC160E11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OTDC160E11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. DC Switch-Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OTDC160E11
Product ID:
1SCA123745R1001
EAN:
6417019544946
Catalog Description:
OTDC160E11 DC Switch-disconnector
Long Description:
OTDC160E11 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 160 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SCC301114M0201
Environmental Information:
NA
Environmental Product Declaration - EPD:
1SCC301248D0201
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  66,5 %
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC301240D0201
RoHS Declaration:
1SCC301239D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC301321D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301022C0201
Instructions and Manuals:
1SCC301081M0206
Mechanical Drawings:
OTDC100_250E11.igs
1SCC307007F0002
1SCC307008F0002
Environmental Product Declaration - EPD:
1SCC301248D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
NA
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85363090
Country or Territory of Origin:
Finland
Dimensions
Product Frame Size:
S1.0
Product Net Width:
115.5 mm

4.5 in
Product Net Height:
176 mm

6.9 in
Product Net Depth / Length:
83.5 mm

3.3 in
Product Net Weight:
1.2 kg

2.7 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
96 mm

3.8 in
Package Level 1 Depth / Length:
160 mm

6.3 in
Package Level 1 Height:
244 mm

9.6 in
Package Level 1 Gross Weight:
1.4 kg

3 lb
Package Level 1 EAN:
6417019544946
Technical
Connection Configuration:
Single circuit 2a, 2b
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 160 A
Conventional Thermal Current (Ithe):
Fully Enclosed 160 A
Degree of Protection:
Front IP20
Handle Type:
Handle and shaft not included
Mounting Type:
Base mounting
Number of Circuits:
1
Number of Poles:
2P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Positive Opening Operation Torque (Direct Opening Action):
5 … 8 N·m
Power Loss:
at Rated Operating Conditions per Pole 4 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1500 V
Rated Operational Current DC-21B (Ie):
(1000 V) 160 A
Rated Operational Voltage:
1000 V
Rated Short-Circuit Making Capacity (Icm):
(1000 V DC) 10 kA
Rated Short-time Withstand Current Low Voltage (Icw):
(1000 V DC) 10 kA

for 1 s 5 kA

for 0.1 s 10 kA
Shaft Diameter:
6 mm

0.24 in
Special Functions:
No
Standards:
IEC 60947-1, -3
Switches Operating Mechanism:
Mechanism Between the Poles

11 (Between the Poles)
Terminal Type:
Lug terminals
Terminal Width:
19.5 mm

0.77 in
Utilization:
Photovoltaic
Utilization Category:
Switching of resistive loads, including moderate overloads - occasional actuation (DC-21B)
Certificates and Declarations
CCC Certificate:
CQC2013010302611671
Declaration of Conformity - CE:
1SCC301201D2703
Declaration of Conformity - UKCA:
1SCC301313D0201
DNV GL Certificate:
1SCC301231D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC004963 - Switch disconnector (DC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
No downloads available
There are no related links available
6.3.0.53655