OTDC160E11
1SCA123745R1001
6417019544946
OTDC160E11 DC Switch-disconnector
OTDC160E11 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 160 A
Yes
UL 2799 Zero Waste To Landfill Validation available
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Design for Closing Resource Loops - Standard EN45555 - 66,5 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85363090
Finland
S1.0
115.5 mm
4.5 in
176 mm
6.9 in
83.5 mm
3.3 in
1.2 kg
2.7 lb
box 1 piece
96 mm
3.8 in
160 mm
6.3 in
244 mm
9.6 in
1.4 kg
3 lb
Single circuit 2a, 2b
Θ = 40 °C 160 A
Fully Enclosed 160 A
Handle and shaft not included
Base mounting
1
2P
Front
Top In - Bottom Out
Bottom In - Top Out
5 … 8 N·m
at Rated Operating Conditions per Pole 4 W
12 kV
1500 V
(1000 V) 160 A
1000 V
(1000 V DC) 10 kA
for 1 s 5 kA
for 0.1 s 10 kA
6 mm
0.24 in
No
IEC 60947-1, -3
Mechanism Between the Poles
11 (Between the Poles)
Lug terminals
19.5 mm
0.77 in
Photovoltaic
Switching of resistive loads, including moderate overloads - occasional actuation (DC-21B)
Q
EC000216 - Switch disconnector (low voltage)
EC004963 - Switch disconnector (DC)
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)