Loading Images..
No label translation
General Information
Extended Product Type:
ODPS230
Product ID:
1SCA122946R1001
EAN:
6417019548807
Catalog Description:
ODPS230 DUAL POWER SUPPLY
Long Description:
ODPS230 DUAL POWER SUPPLY
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country of Origin:
China (CN)
Dimensions
Product Net Width:
64 mm

2.52 in
Product Net Height:
100 mm

3.94 in
Product Net Depth / Length:
100 mm

3.94 in
Product Net Weight:
0.3 kg

0.66 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
130 mm
Package Level 1 Height:
55 mm
Package Level 1 Gross Weight:
0.305 kg
Package Level 1 EAN:
6417019548807
Technical
Mounting Type:
DIN-rail or Screw mounting
Rated Operational Voltage:
Main Circuit 220…240 V
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
eClass:
V11.1 : 27371392
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
No downloads available