ODPS230
1SCA122946R1001
6417019548807
ODPS230 DUAL POWER SUPPLY
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
China (CN)
64 mm
2.52 in
100 mm
3.94 in
0.3 kg
0.66 lb
box 1 box
150 mm
130 mm
55 mm
0.305 kg
DIN-rail or Screw mounting
Main Circuit 220…240 V
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)