OMZB38
1SCA120155R1001
6417019517421
OMZB38 VOLTAGE SENSING CONNECTORS R3
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
BG 1 piece
85389099
Finland
30 mm
1.18 in
40 mm
1.57 in
1 kg
2.2 lb
box 1 box
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)
3601346