OMZB18
1SCA120153R1001
6417019517407
OMZB18 VOLTAGE SENSING CONNECTORS R1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
100 mm
3.94 in
20 mm
0.79 in
0.15 kg
0.33 lb
bag 1 piece
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)
3601344