OTM63F4CMA230V
OTM63F4CMA230V
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OTM63F4CMA230V

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Motorized Change-over Switches
- Show Less..
No label translation
General Information
Extended Product Type:
OTM63F4CMA230V
Product ID:
1SCA120101R1001
EAN:
6417019516899
Catalog Description:
OTM63F4CMA230V MOTORIZED C/O SWITCH
Long Description:
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Types OTM630...2500E_ include a storage clip for the handle and spare fuses.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC303056M0201
Environmental Product Declaration - EPD:
1SCC303135D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC303003C0201
Instructions and Manuals:
1SCC303009M0206
Environmental Product Declaration - EPD:
1SCC303135D0201
Environmental
Degree of Protection:
Front IP20
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
283 mm

11.14 in
Product Net Height:
100 mm

3.94 in
Product Net Depth / Length:
116 mm

4.57 in
Product Net Weight:
1.86 kg

4.1 lb
Container Information
Package Level 1 Units:
box 1 box
Package Level 1 Width:
115 mm
Package Level 1 Depth / Length:
315 mm
Package Level 1 Height:
115 mm
Package Level 1 Gross Weight:
1.86 kg
Package Level 1 EAN:
6417019516899
Technical
Cable Cross-Section:
10 ... 70 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 63 A
Conventional Thermal Current (Ithe):
Fully Enclosed 63 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Direct mounted handle
Motor Operational Voltage:
110 ... 240 V AC/DC
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 2.8 W
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
800 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 63 A

(500 V) 63 A

(690 V) 63 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 63 A

(500 V) 63 A

(690 V) 63 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 63 A

(500 V) 60 A

(690 V) 40 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 63 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 63 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 30 kW

(500 V) 37 kW

(690 V) 37 kW
Rated Operational Voltage:
Main Circuit 800 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 2.5 kiloampere rms
Switches Operating Mechanism:
Mechanism at the End of the Switch
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 6 N·m
Transition Type:
Open
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 6 N·m
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303039D2702
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5290 >> Disconnect switch
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3601229
No downloads available
There are no related links available
6.3.0.53655