OTM40F3CMA230V
1SCA120096R1001
6417019516851
OTM40F3CMA230V MOTORIZED C/O SWITCH
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Types OTM630...2500E_ include a storage clip for the handle and spare fuses.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland (FI)
230 mm
9.06 in
100 mm
3.94 in
116 mm
4.57 in
1.64 kg
3.62 lb
box 1 box
115 mm
315 mm
2.5 ... 16 mm²
Θ = 40 °C 40 A
Fully Enclosed 40 A
Standard
Black
Direct mounted handle
110 ... 240 V AC/DC
Base mounting
3P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 1.6 W
8 kV
800 V
(380 ... 415 V) 40 A
(500 V) 40 A
(690 V) 40 A
(380 ... 415 V) 18.5 kW
(500 V) 22 kW
(690 V) 37 kW
Main Circuit 800 V
for 1 s 2.5 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 6 N·m
Open
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
39122214
5208 >> Controller switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601226