ODPSE230C
1SCA116892R1001
6417019502717
ODPSE230C DUAL POWER SOURCE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
2025-06-30 All Countries
Estonia
52 mm
2.05 in
90 mm
3.54 in
130 mm
5.12 in
0.3 kg
0.66 lb
box 1 box
150 mm
55 mm
0.305 kg
DIN-rail or Screw mounting
Main Circuit 220…240 V
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)
3601349