Loading Images..
No label translation
General Information
Extended Product Type:
OHB274J12
Product ID:
1SCA115920R1001
EAN:
6417019481913
Catalog Description:
OHB274J12 HANDLE
Long Description:
OHB274J12 PISTOL HANDLE
Supplier Information - INABB010
Country of Origin:
India (IN)
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB010EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - USINY
Lead Time:
42 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Mechanical Drawings:
Environmental
Degree of Protection:
IP65
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country of Origin:
Estonia (EE)
Dimensions
Product Net Width:
308.7 mm
Product Net Height:
70 mm
Product Net Depth / Length:
69.4 mm
Product Net Weight:
0.415 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
310 mm
Package Level 1 Depth / Length:
70 mm
Package Level 1 Height:
70 mm
Package Level 1 Gross Weight:
0.42 kg
Package Level 1 EAN:
6417019481913
Technical
Color:
Black
Degree of Protection:
IP65
Handle Color:
Black
Handle Length:
274 mm
Handle Type:
Pistol
Lock Type:
Yes
Special Functions:
J12
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC000229 - Handle for power circuit breaker
ETIM 9:
EC000229 - Handle for power circuit breaker
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3642448
E-Number (Norway):
4337898
No downloads available