OHB274J12
1SCA115920R1001
6417019481913
OHB274J12 HANDLE
OHB274J12 PISTOL HANDLE
India (IN)
No
Active
INABB010EXPU
Product under warranty must be returned
42 day
USSVCEXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP65
1 piece
85389099
Estonia (EE)
308.7 mm
70 mm
69.4 mm
0.415 kg
bag 1 piece
310 mm
0.42 kg
Black
274 mm
Pistol
Yes
J12
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3642448
4337898