OHB274J12
OHB274J12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OHB274J12

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. DC Switch-Disconnectors
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
  5. Accessories for Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OHB274J12
Product ID:
1SCA115920R1001
EAN:
6417019481913
Catalog Description:
OHB274J12 HANDLE
Long Description:
OHB274J12 PISTOL HANDLE
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - INABB010
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB010EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - USINY
Lead Time:
42 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC390094M0204
Mechanical Drawings:
OH_274J_palikka.igs
Environmental
Degree of Protection:
IP65
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Estonia
Dimensions
Product Net Width:
308.7 mm
Product Net Height:
70 mm
Product Net Depth / Length:
69.4 mm
Product Net Weight:
0.415 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
310 mm
Package Level 1 Depth / Length:
70 mm
Package Level 1 Height:
70 mm
Package Level 1 Gross Weight:
0.42 kg
Package Level 1 EAN:
6417019481913
Technical
Color:
Black
Degree of Protection:
IP65
Handle Color:
Black
Handle Length:
274 mm
Handle Type:
Pistol
Special Functions:
J12
Certificates and Declarations
Declaration of Conformity - CE:
1SCC390030D2704
External Classifications and Standards
Object Classification Code:
N/A
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3642448
E-Number (Norway):
4337898
No downloads available
There are no related links available
6.3.0.53655