OS160GD12P
OS160GD12P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OS160GD12P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OS160GD12P
Product ID:
1SCA115643R1001
EAN:
6417019479811
Catalog Description:
OS160GD12P SWITCH FUSE
Long Description:
Switch-disconnector fuse, 160A, 3-pole, DIN,000/00, front operated, handle and shaft included.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SCC311047M0201
Environmental Product Declaration - EPD:
1SCC311196D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
f5f233ed-51a8-4067-8eb7-900906b5ff39 Finland
Simplified SCIP:
934726b2-1135-428f-ac63-9619fea05df3 Germany

bb394ddd-8ca2-4a2f-8474-8a8b62e760d9 Belgium

3fa6c560-45fc-4918-95a3-9ebaeaa1005f Sweden

dcc28946-74d2-4ba5-ab0e-7531c6073c48 Poland

d065567f-4223-4fa1-9f70-633251abc167 Germany

f8887183-592d-466b-a127-f2f9923c2f7f Poland

4454d59d-244e-427e-920c-223cecd9a1aa Bulgaria

b1e146b8-d0a0-4e0c-84a1-7c9d06ca3703 Portugal

ab3f0ae2-15dc-49d4-b9ff-97fd346a6beb Greece

657353d9-b1fc-4614-8eea-61cc1f6097ee Estonia

35c2c1a9-2b5e-4649-bd3c-805a7f4f2172 Belgium

a4c79cec-1332-4ae2-8ad9-d1565bf20eeb Spain

2c1f271e-514f-4a04-8cd0-af36cce46b83 Sweden

b3ae000e-4313-417f-9084-0a01d4ebf82e France

17333908-59fc-4b12-89f5-54fc99148d1e Poland

3c9a0947-877d-4370-aee1-43c3c8c14b64 Hungary

f6c06f7e-500d-4fbd-848f-1f7cd654dd56 Croatia

43437daf-09cb-44e1-9f09-7528964eb6c1 Germany

3e8a1758-c943-442c-8fb8-14876a81cc6d Denmark

46732036-10a9-408f-9005-9809645dbfe9 Czech Republic

640a1c2f-9342-46fb-832b-137f351eb0da France

b81066fb-4215-4ab9-9e86-9d402ef3be5b Germany

14e27db0-57a6-4293-b3f0-44d0db816937 Norway

79fc194f-008b-408d-952d-53866db4abd0 Italy

f2e9655b-56b4-4631-a5df-aef0533a19f2 Hungary

c64b0af9-9d89-47fb-927d-82415e3f4494 Germany

9e0e1c06-c612-42bc-a8d2-f8549349df9d Netherlands
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC311013C0201
Instructions and Manuals:
1SCC311037M0206
Mechanical Drawings:
OS160GD_F_12.igs
Environmental Product Declaration - EPD:
1SCC311196D0201
Environmental
Degree of Protection:
acc. to IEC 60529 IP20
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
147 mm
Product Net Height:
140 mm
Product Net Depth / Length:
130 mm
Product Net Weight:
2.035 kg

4.49 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm

6.7 in
Package Level 1 Depth / Length:
220 mm

8.7 in
Package Level 1 Height:
150 mm

5.9 in
Package Level 1 Gross Weight:
2.2 kg

4.8 lb
Package Level 1 EAN:
6417019479811
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 160 A
Conventional Thermal Current (Ithe):
Fully Enclosed 160 A
Degree of Protection:
acc. to IEC 60529 IP20
Fuse Size:
NH000

NH00
Fuse System:
DIN
Handle Type:
Pistol handle
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Current 8 W
Rated Conditional Short-Circuit Current (Inc):
(500 V) 100 kA

(690 V) 80 kA
Rated Current (In):
Main Circuit 160 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-22A (Ie):
(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-23A (Ie):
(500 V) 160 A

(690 V) 160 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 45 kW

(400 V) 75 kW

(415 V) 75 kW

(500 V) 90 kW

(690 V) 132 kW
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 5 kiloampere rms
Standards:
IEC 60947-3
Switches Operating Mechanism:
12 (Between the Poles)
Terminal Type:
Lug terminals
Terminal Width:
20 mm
Tightening Torque:
15 … 22 N·m
Technical UL/CSA
Tightening Torque:
15 … 22 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC311209D0201
ATEX Certificate:
No certification needed
CCC Certificate:
CCC OS100-160G_ 2015.pdf
Declaration of Conformity - CE:
1SCC311137D2703
DNV GL Certificate:
1SCC311125D0203
UL Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC001040 - Fuse switch disconnector
ETIM 10:
EC001040 - Fuse switch disconnector
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5291 >> Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3660345
E-Number (Sweden):
3172116
No downloads available
There are no related links available
6.3.0.53655