Loading Images..
No label translation
General Information
Extended Product Type:
OS32GD12P
Product ID:
1SCA114581R1001
EAN:
6417019467986
Catalog Description:
OS32GD12P SWITCH FUSE
Long Description:
Switch-disconnector fuse, 32A, 3-pole, DIN 000, front operated, handle and shaft included.
Supplier Information - FIPSE
Country of Origin:
Finland
ABB EcoSolutions
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
acb0f632-675b-4e8f-b907-06d7f0adc05b Finland
Simplified SCIP:
1bd81081-74d4-4885-a291-ec3d84a78a42 Germany

d0f50824-0959-4cb9-9923-707ab4a5dab8 Poland

f20ba34d-532d-4380-99bb-4a27f7f681eb Hungary

a8899f9d-61f5-4376-ad17-b12994271215 Germany

4928ff74-3cb0-4a0d-a648-d113fada731f Sweden

3efbd972-35ff-410d-bf26-68f2f964571e France

22b4f0ed-ca91-414a-bced-7e3fd02b737e Estonia

f1d904e9-bea8-463c-b8b2-297af68a1f0e Greece

24e02433-58fe-42d7-a6ec-4a21486d7ea5 Bulgaria

eca9b9e2-d2f0-4f5d-9046-afb4ed0c64ba Italy

c0520d72-23e7-4ed5-9921-9b846104a7b0 Belgium

84b9b7db-3a79-419a-8419-b118fdd1dea7 Poland

87947f24-3a52-4849-8ef3-45b144712d6b Belgium

2fb51fbf-ae7c-4b10-980b-fd3e336b98fd Spain

93c204e5-0fd5-4729-9402-81eab1afe47c Sweden

80444c74-4986-4d12-b5a1-b0a74713f237 Poland

7e47d934-097d-4936-8ec8-a4210681d05a Germany

e5b228e0-5147-477e-97d3-b35a5c4d4499 Portugal

3c229bf8-fae4-4112-b7f1-1492b2d9f6ce Hungary

c434ca43-8cfb-4452-86d1-e56c56df89b3 Germany

f93b572a-b217-4fee-9703-faf3c92e3df9 Denmark

e187b406-99bb-4371-a623-bcc6adcb1193 Croatia

b6f01eef-5fb4-4fac-ba8d-f1d206c3266f Germany

7857a74e-0f6d-435e-9212-0b6d6e0a6bfc Czech Republic

35dd29f8-d412-4906-9b98-e859c16ac7b2 France

ded603e3-fa08-4aef-8be4-56105b018d9b Norway

58c26069-3004-434c-b2a3-db753b33dbc7 Netherlands
Toxic Substances Control Act - TSCA:
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Mechanical Drawings:
Environmental Product Declaration - EPD:
Environmental
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country of Origin:
Finland
Dimensions
Product Net Width:
112 mm
Product Net Height:
125 mm
Product Net Depth / Length:
121 mm
Product Net Weight:
1.18 kg

2.6 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm

6.7 in
Package Level 1 Depth / Length:
190 mm

7.5 in
Package Level 1 Height:
145 mm

5.7 in
Package Level 1 Gross Weight:
1.3 kg

2.9 lb
Package Level 1 EAN:
6417019467986
Technical
Cable Cross-Section:
2.5 ... 25 mm²
Connecting Capacity:
Stranded 2.5 … 25 mm²

Flexible 2.5 … 25 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 32 A
Conventional Thermal Current (Ithe):
Fully Enclosed 32 A
Fuse Size:
NH000
Fuse System:
DIN
Handle Type:
Pistol handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front Operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 1 W
Rated Conditional Short-Circuit Current (Inc):
(690 V) 80 kA
Rated Current (In):
Main Circuit 32 A
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(500 V) 32 A

(690 V) 32 A
Rated Operational Current AC-22A (Ie):
(500 V) 32 A

(690 V) 32 A
Rated Operational Current AC-23A (Ie):
(500 V) 32 A

(690 V) 32 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 7.5 kW

(400 V) 15 kW

(415 V) 15 kW

(500 V) 18.5 kW

(690 V) 22 kW
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 2.5 kiloampere rms
Standards:
IEC 60947-3
Switches Operating Mechanism:
12 (Between the Poles)
Terminal Type:
Screw Terminals
Tightening Torque:
3 N·m

4 N·m
Wire Stripping Length:
Main Circuit 12 mm

Main Circuit 0.47 in
Technical UL/CSA
Wire Stripping Length:
Main Circuit 12 mm

Main Circuit 0.47 in
Tightening Torque:
3 N·m

4 N·m
Certificates and Declarations
A2L Certificate – IEC:
ATEX Certificate:
CCC Certificate:
Declaration of Conformity - CE:
DNV GL Certificate:
UL Certificate:
External Classifications and Standards
Object Classification Code:
Q
ETIM 8:
EC001040 - Fuse switch disconnector
ETIM 9:
EC001040 - Fuse switch disconnector
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5291 >> Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3660323
E-Number (Sweden):
3172110
No downloads available