OS32GD12P
OS32GD12P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OS32GD12P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OS32GD12P
Product ID:
1SCA114581R1001
EAN:
6417019467986
Catalog Description:
OS32GD12P SWITCH FUSE
Long Description:
Switch-disconnector fuse, 32A, 3-pole, DIN 000, front operated, handle and shaft included.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - FIPSE
Country or Territory of Origin:
Finland
ABB EcoSolutions
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SCC311048M0201
Environmental Product Declaration - EPD:
1SCC311195D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
acb0f632-675b-4e8f-b907-06d7f0adc05b Finland
Simplified SCIP:
1bd81081-74d4-4885-a291-ec3d84a78a42 Germany

d0f50824-0959-4cb9-9923-707ab4a5dab8 Poland

f20ba34d-532d-4380-99bb-4a27f7f681eb Hungary

a8899f9d-61f5-4376-ad17-b12994271215 Germany

4928ff74-3cb0-4a0d-a648-d113fada731f Sweden

3efbd972-35ff-410d-bf26-68f2f964571e France

22b4f0ed-ca91-414a-bced-7e3fd02b737e Estonia

f1d904e9-bea8-463c-b8b2-297af68a1f0e Greece

24e02433-58fe-42d7-a6ec-4a21486d7ea5 Bulgaria

eca9b9e2-d2f0-4f5d-9046-afb4ed0c64ba Italy

c0520d72-23e7-4ed5-9921-9b846104a7b0 Belgium

84b9b7db-3a79-419a-8419-b118fdd1dea7 Poland

87947f24-3a52-4849-8ef3-45b144712d6b Belgium

2fb51fbf-ae7c-4b10-980b-fd3e336b98fd Spain

93c204e5-0fd5-4729-9402-81eab1afe47c Sweden

80444c74-4986-4d12-b5a1-b0a74713f237 Poland

7e47d934-097d-4936-8ec8-a4210681d05a Germany

e5b228e0-5147-477e-97d3-b35a5c4d4499 Portugal

3c229bf8-fae4-4112-b7f1-1492b2d9f6ce Hungary

c434ca43-8cfb-4452-86d1-e56c56df89b3 Germany

f93b572a-b217-4fee-9703-faf3c92e3df9 Denmark

e187b406-99bb-4371-a623-bcc6adcb1193 Croatia

b6f01eef-5fb4-4fac-ba8d-f1d206c3266f Germany

7857a74e-0f6d-435e-9212-0b6d6e0a6bfc Czech Republic

35dd29f8-d412-4906-9b98-e859c16ac7b2 France

ded603e3-fa08-4aef-8be4-56105b018d9b Norway

58c26069-3004-434c-b2a3-db753b33dbc7 Netherlands
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC311013C0201
Instructions and Manuals:
1SCC311036M0212
Mechanical Drawings:
OS63GD12.igs
Environmental Product Declaration - EPD:
1SCC311195D0201
Environmental
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
112 mm
Product Net Height:
125 mm
Product Net Depth / Length:
121 mm
Product Net Weight:
1.18 kg

2.6 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm

6.7 in
Package Level 1 Depth / Length:
190 mm

7.5 in
Package Level 1 Height:
145 mm

5.7 in
Package Level 1 Gross Weight:
1.3 kg

2.9 lb
Package Level 1 EAN:
6417019467986
Technical
Cable Cross-Section:
2.5 ... 25 mm²
Connecting Capacity:
Stranded 2.5 … 25 mm²

Flexible 2.5 … 25 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 32 A
Conventional Thermal Current (Ithe):
Fully Enclosed 32 A
Fuse Size:
NH000
Fuse System:
DIN
Handle Type:
Pistol handle and shaft included
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front Operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 1 W
Rated Conditional Short-Circuit Current (Inc):
(690 V) 80 kA
Rated Current (In):
Main Circuit 32 A
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(500 V) 32 A

(690 V) 32 A
Rated Operational Current AC-22A (Ie):
(500 V) 32 A

(690 V) 32 A
Rated Operational Current AC-23A (Ie):
(500 V) 32 A

(690 V) 32 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 7.5 kW

(400 V) 15 kW

(415 V) 15 kW

(500 V) 18.5 kW

(690 V) 22 kW
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 2.5 kiloampere rms
Recommended Screw Driver:
Main Circuit Hexagon 4
Standards:
IEC 60947-3
Switches Operating Mechanism:
12 (Between the Poles)
Terminal Type:
Screw Terminals
Tightening Torque:
3 N·m

4 N·m
Wire Stripping Length:
Main Circuit 12 mm

Main Circuit 0.47 in
Technical UL/CSA
Wire Stripping Length:
Main Circuit 12 mm

Main Circuit 0.47 in
Recommended Screw Driver:
Main Circuit Hexagon 4
Tightening Torque:
3 N·m

4 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC311208D0201
ATEX Certificate:
No certification needed
CCC Certificate:
CCC OS32-63G_ 2016.pdf
Declaration of Conformity - CE:
1SCC311136D2703
DNV GL Certificate:
1SCC311125D0203
UL Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC001040 - Fuse switch disconnector
ETIM 10:
EC001040 - Fuse switch disconnector
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5291 >> Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3660323
E-Number (Sweden):
3172110
No downloads available
There are no related links available
6.3.0.53655