OTM2500E3CM230C
1SCA112710R1001
6417019454061
OTM2500E3CM230C MOTORIZED C/O SWITCH
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland
645 mm
25.39 in
377 mm
14.84 in
372 mm
14.65 in
78 kg
171.96 lb
box 1 box
580 mm
780 mm
500 mm
Θ = 40 °C 2500 A
Standard
Black
Direct mounted handle
220 ... 240 V AC
Base mounting
3P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 85 W
12 kV
1000 V
(380 ... 415 V) 2500 A
(500 V) 2500 A
Main Circuit 1000 V
for 1 s 55 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 50 ... 75 N·m
Open
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
V11.1 : 27371403
4. Large Equipment (Any External Dimension More Than 50 cm)
3641804