OTM2000E3CM230C
1SCA112709R1001
6417019454054
OTM2000E3CM230C MOTORIZED C/O SWITCH
OTM2000E3CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland
645 mm
25.39 in
377 mm
14.84 in
335 mm
13.19 in
68.6 kg
151 lb
box 1 box
580 mm
780 mm
500 mm
78 kg
Θ = 40 °C 2000 A
Standard
Black
Direct mounted handle
220 ... 240 V AC
Base mounting
3P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 55 W
12 kV
1000 V
(380 ... 415 V) 2000 A
(500 V) 2000 A
Main Circuit 1000 V
for 1 s 55 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 50 ... 75 N·m
Open
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
V11.1 : 27371403
4. Large Equipment (Any External Dimension More Than 50 cm)
3641796