OTM1250E3CM230C
1SCA112676R1001
6417019453910
OTM1250E3CM230C MOTORIZED C/O SWITCH
OTM1250E3CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland
507 mm
19.96 in
306 mm
12.05 in
297 mm
11.69 in
55 kg
121.25 lb
box 1 box
440 mm
700 mm
565 mm
Θ = 40 °C 1250 A
Standard
Black
Direct mounted handle
220 ... 240 V AC
Base mounting
3P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 29 W
12 kV
1000 V
(380 ... 415 V) 1250 A
(500 V) 1250 A
(690 V) 1250 A
(380 ... 415 V) 1000 A
(380 ... 415 V) 710 kW
(500 V) 900 kW
(690 V) 1200 kW
Main Circuit 1000 V
for 1 s 50 kiloampere rms
Mechanism at the End of the Switch
Screw Terminals
acc. IEC 60947-1 50 ... 75 N·m
Open
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
4. Large Equipment (Any External Dimension More Than 50 cm)
3641780