Loading Images..
No label translation
General Information
Extended Product Type:
OHBS11
Product ID:
1SCA109092R1001
EAN:
6417019424699
Catalog Description:
OHBS11 HANDLE
Long Description:
OHBS11 HANDLE
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country of Origin:
Finland (FI)
Dimensions
Product Net Width:
58 mm
Product Net Height:
16.5 mm
Product Net Depth / Length:
18 mm
Product Net Weight:
0.01 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
58 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
20 mm
Package Level 1 Gross Weight:
0.018 kg
Package Level 1 EAN:
6417019424699
Technical
Color:
Black
Handle Color:
Black
Handle Length:
57 mm
Handle Type:
Knob
Lock Type:
Yes
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC000229 - Handle for power circuit breaker
ETIM 9:
EC000229 - Handle for power circuit breaker
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3661952
No downloads available