OHBS11
1SCA109092R1001
6417019424699
OHBS11 HANDLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
58 mm
16.5 mm
18 mm
0.01 kg
bag 1 piece
20 mm
0.018 kg
Black
57 mm
Knob
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3661952