OHBS12
1SCA108252R1001
6417019416151
OHBS12 HANDLE
Switzerland (CH)
0 day
No
Active
CHABB001EXPU
Product under warranty must be returned
China (CN)
57 day
Inactive
India (IN)
INABB010EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Finland (FI)
16 mm
37 mm
10 mm
0.085 kg
1 piece
20 mm
0.09 kg
Black
Knob
Yes
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3602115
4363576