Loading Images..
No label translation
General Information
Extended Product Type:
OXS6X105
Product ID:
1SCA108043R1001
EAN:
6417019424118
Catalog Description:
OXS6X105 SHAFT
Long Description:
OXS6X105 SHAFT for selector handle
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Country of Origin:
Estonia
Dimensions
Product Net Width:
6 mm
Product Net Height:
6 mm
Product Net Depth / Length:
105 mm
Product Net Weight:
0.02 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
6 mm
Package Level 1 Depth / Length:
105 mm
Package Level 1 Height:
6 mm
Package Level 1 Gross Weight:
0.29 kg
Package Level 1 EAN:
6417019424118
Technical
Shaft Diameter:
6 mm
Shaft Length:
105 mm
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 9:
EC000916 - Switch operating shaft
ETIM 10:
EC000916 - Switch operating shaft
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
eClass:
V11.1 : 27370413
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3661973
E-Number (Sweden):
3171329
No downloads available