OT2000E03P
OT2000E03P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT2000E03P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT2000E03P
Product ID:
1SCA108036R1001
EAN:
6417019413563
Catalog Description:
OT2000E03P SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301121M0201
Environmental Information:
1SCC301268D0201
Environmental Product Declaration - EPD:
1SCC301304D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301078M0205
Mechanical Drawings:
1SCC301516F0001
1SCC301515F0001
OT2500E03.igs
Environmental Product Declaration - EPD:
1SCC301304D0201
Environmental
Degree of Protection:
Front IP00
Environmental Information:
1SCC301268D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
472.5 mm
Product Net Height:
376.5 mm
Product Net Depth / Length:
145.5 mm
Product Net Weight:
25.8 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
190 mm
Package Level 1 Depth / Length:
619 mm
Package Level 1 Height:
407 mm
Package Level 1 Gross Weight:
27.7 kg
Package Level 1 EAN:
6417019413563
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 2000 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
6000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 55 W
Rated Conditional Short-Circuit Current (Inc):
(1250 A fuse, 415 V) 80 kA

(1250 A fuse, 500 V) 100 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21B (Ie):
(380 ... 415 V) 2000 A

(500 V) 2000 A

(690 V) 2000 A
Rated Operational Current AC-22B (Ie):
(380 ... 415 V) 2000 A

(500 V) 2000 A

(690 V) 2000 A
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 176 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 55 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
100 mm
Tightening Torque:
acc. IEC 60947-1 50 … 75 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 50 … 75 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC301338D0201
ATEX Certificate:
No certification needed
Declaration of Conformity - CE:
1SCC301176D2702
DNV GL Certificate:
1SCC301184D0203
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122221
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3641580
No downloads available
EPLAN DATA OT2000E03P
6.3.0.53655