OTS2500G1L/3
1SCA107261R1001
6417019407524
OTS2500G1L/3 TERMINAL SHROUD
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
126 mm
159.4 mm
167 mm
0.65 kg
170 mm
400 mm
0.67 kg
L/3
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3661381