OTPL40FD
1SCA105716R1001
6417019396231
OTPL40FD FOURTH POLE
OTPL40FD Fourth pole with late-break and early make function. Mountable on the side of the switch.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
13 mm
50 mm
40 mm
0.03 kg
140 mm
90 mm
30 mm
0.04 kg
FD
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3659036
4363615
3170962