OS1250D03P
OS1250D03P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OS1250D03P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OS1250D03P
Product ID:
1SCA105475R1001
EAN:
6417019394206
Catalog Description:
OS1250D03P SWITCH FUSE
Long Description:
Switch-disconnector fuse, 1250A, 3-pole, DIN 4, front operated, handle and shaft included.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
Environmental Product Declaration - EPD:
1SCC311203D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC311013C0201
Instructions and Manuals:
1SCC311022M0207
Mechanical Drawings:
OS1250_D_B_03.igs
Environmental Product Declaration - EPD:
1SCC311203D0201
Environmental
Degree of Protection:
acc. to IEC 60529 IP20
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
429 mm
Product Net Height:
356 mm
Product Net Depth / Length:
366 mm
Product Net Weight:
27.86 kg

61.42 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
394 mm

15.51 in
Package Level 1 Depth / Length:
534 mm

21.02 in
Package Level 1 Height:
368 mm

14.49 in
Package Level 1 Gross Weight:
30.1 kg

66.36 lb
Package Level 1 EAN:
6417019394206
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 1250 A
Conventional Thermal Current (Ithe):
Fully Enclosed 1000 A
Degree of Protection:
acc. to IEC 60529 IP20
Fuse Size:
NH4
Fuse System:
DIN
Handle Type:
Pistol handle
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out, Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 75 W
Rated Conditional Short-Circuit Current (Inc):
(500 V) 100 kA

(690 V) 80 kA
Rated Current (In):
Main Circuit 1250 A
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 1250 A

(500 V) 1250 A

(690 V) 1250 A
Rated Operational Current AC-21B (Ie):
(500 V) 1250 A

(690 V) 1250 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 1250 A
Rated Operational Current AC-22B (Ie):
(500 V) 1250 A

(690 V) 1250 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 1000 A
Rated Operational Current AC-23B (Ie):
(500 V) 1000 A

(690 V) 1000 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 315 kW

(400 V) 560 kW

(415 V) 560 kW

(500 V) 710 kW

(690 V) 1000 kW
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 40 kiloampere rms
Standards:
IEC 60947-3
Switches Operating Mechanism:
03 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
50 mm
Tightening Torque:
50 ... 75 N·m
Technical UL/CSA
Tightening Torque:
50 ... 75 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC311210D0201
ATEX Certificate:
No certification needed
CCC Certificate:
CCC OS1200-1250 2015.pdf
Declaration of Conformity - CE:
1SCC311127D2703
DNV GL Certificate:
1SCC311131D0203
UL Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC001040 - Fuse switch disconnector
ETIM 10:
EC001040 - Fuse switch disconnector
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5291 >> Fuse switch disconnector
eClass:
V11.1 : 27371401
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661001
No downloads available
There are no related links available
6.3.0.53655