OS1250D03P
1SCA105475R1001
6417019394206
OS1250D03P SWITCH FUSE
Switch-disconnector fuse, 1250A, 3-pole, DIN 4, front operated, handle and shaft included.
UL 2799 Zero Waste To Landfill Validation available
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
acc. to IEC 60529 IP20
3
1 piece
85365080
Finland
429 mm
356 mm
366 mm
27.86 kg
61.42 lb
box 1 piece
394 mm
15.51 in
534 mm
21.02 in
368 mm
14.49 in
30.1 kg
66.36 lb
Θ = 40 °C 1250 A
Fully Enclosed 1000 A
NH4
DIN
Pistol handle
Base mounting
3P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 75 W
(500 V) 100 kA
(690 V) 80 kA
Main Circuit 1250 A
12 kV
1000 V
(380 ... 415 V) 1250 A
(500 V) 1250 A
(690 V) 1250 A
(380 ... 415 V) 1000 A
(500 V) 1000 A
(690 V) 1000 A
(220 ... 240 V) 315 kW
(400 V) 560 kW
(415 V) 560 kW
(500 V) 710 kW
(690 V) 1000 kW
Main Circuit 690 V AC
for 1 s 40 kiloampere rms
IEC 60947-3
03 (Left Side)
Lug terminals
50 mm
50 ... 75 N·m
Q
EC001040 - Fuse switch disconnector
39122233
5291 >> Fuse switch disconnector
V11.1 : 27371401
5. Small Equipment (No External Dimension More Than 50 cm)
3661001