OTPN80FP
1SCA105457R1001
6417019393889
OTPN80FP NEUTRAL TERMINAL
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
18 mm
83 mm
44 mm
0.055 kg
140 mm
90 mm
30 mm
0.06 kg
80 A
Fully Enclosed 80 A
FP
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3661043