Loading Images..
No label translation
General Information
Extended Product Type:
OTPL80FP
Product ID:
1SCA105452R1001
EAN:
6417019393865
Catalog Description:
OTPL80FP FOURTH POLE
Long Description:
OTPL80FP Fourth pole with late-break and early make function. Mountable on the side of the switch.
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country of Origin:
Finland (FI)
Dimensions
Product Net Width:
18 mm
Product Net Height:
83 mm
Product Net Depth / Length:
44 mm
Product Net Weight:
0.06 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
140 mm
Package Level 1 Depth / Length:
90 mm
Package Level 1 Height:
30 mm
Package Level 1 Gross Weight:
0.066 kg
Package Level 1 EAN:
6417019393865
Technical
Special Functions:
FP
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
eClass:
V11.1 : 27371392
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3661037
E-Number (Norway):
4363616
E-Number (Sweden):
3170960
No downloads available