OTPL80FD
OTPL80FD
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OTPL80FD

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OTPL80FD
Product ID:
1SCA105451R1001
EAN:
6417019393858
Catalog Description:
OTPL80FD FOURTH POLE
Long Description:
OTPL80FD Fourth pole with late-break and early make function. Mountable on the side of the switch.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC390127M0202
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
18 mm
Product Net Height:
83 mm
Product Net Depth / Length:
44 mm
Product Net Weight:
0.06 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
140 mm
Package Level 1 Depth / Length:
90 mm
Package Level 1 Height:
30 mm
Package Level 1 Gross Weight:
0.12 kg
Package Level 1 EAN:
6417019393858
Technical
Special Functions:
FD
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
External Classifications and Standards
Object Classification Code:
N/A
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
eClass:
V11.1 : 27371392
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3659037
E-Number (Norway):
4363617
E-Number (Sweden):
3170963
No downloads available
There are no related links available
6.3.0.53655