OT80F4C
1SCA105418R1001
6417019393537
OT80F4C CHANGE-OVER SWITCH
80A Manual Change-Over Switch, Handle and shaft need to be ordered separately, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland
140 mm
5.51 in
92 mm
3.62 in
85 mm
3.35 in
0.7 kg
1.54 lb
box 1 box
102 mm
4.02 in
205 mm
8.07 in
103 mm
4.06 in
0.76 kg
1.68 lb
1.5 ... 35 mm²
Θ = 40 °C 80 A
Fully Enclosed 80 A
Standard
Right Side
Switched - Simultaneous Function
Black
Handle and shaft not included
Base mounting
4P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 4.5 W
8 kV
750 V
(380 ... 415 V) 80 A
(500 V) 80 A
(690 V) 80 A
(380 ... 415 V) 75 A
(500 V) 58 A
(690 V) 20 A
(380 ... 415 V) 37 kW
(500 V) 18.5 kW
(690 V) 18.5 kW
Main Circuit 750 V
for 1 s 1.5 kiloampere rms
UL 98 / IEC60947-3
Mechanism on Top of the Switch
Screw Terminals
acc. IEC 60947-1 2 N·m
Open
(acc. to UL 200 V) 20 Hp
(acc. to UL 208 V) 20 Hp
(acc. to UL 240 V) 20 Hp
(acc. to UL 480 V) 40 Hp
(acc. to UL 600 V) 40 Hp
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601462
4363557