OT80F4N2
OT80F4N2
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT80F4N2

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT80F4N2
Product ID:
1SCA105413R1001
EAN:
6417019393483
Catalog Description:
OT80F4N2 SWITCH-DISCONNECTOR
Long Description:
4-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Information:
1SCC301263D0201
Environmental Product Declaration - EPD:
1SCC301279D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301064M0212
Mechanical Drawings:
1SCC301452F0001
1SCC301451F0001
OT63-80F4N2.igs
Environmental Product Declaration - EPD:
1SCC301279D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC301263D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
70 mm
Product Net Height:
91.5 mm
Product Net Depth / Length:
72.5 mm
Product Net Weight:
0.3 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
84 mm
Package Level 1 Depth / Length:
103 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.3 kg
Package Level 1 EAN:
6417019393483
Technical
Cable Cross-Section:
Cu 1.5 ... 35 mm²
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x Cu 1.5…4 mm²

Solid 1x Cu 1.5…6 mm²

Flexible 1x Cu 1.5…35 mm²

Stranded 1x Cu 1.5…35 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 80 A
Conventional Thermal Current (Ithe):
Fully Enclosed 80 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Type:
Knob

Handle and shaft not included
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 4.5 W
Rated Conditional Short-Circuit Current (Inc):
(100 A fuse, ≤415 V) 50 kA

(100 A fuse, 500 V) 100 kA

(80 A fuse, 690 V) 50 kA
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 750 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 80 A

(500 V) 80 A

(690 V) 80 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 80 A

(500 V) 80 A

(690 V) 80 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 75 A

(500 V) 58 A

(690 V) 20 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 22 kW

(400 ... 415 V) 37 kW

(500 V) 37 kW

(690 V) 18.5 kW
Rated Operational Voltage:
Main Circuit 750 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 2.1 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 1.5 kA
Recommended Screw Driver:
Main Circuit Pozidriv 2
Special Functions:
No
Standards:
IEC 60947-3 / UL 508 / CSA C22.2 No. 14
Switches Operating Mechanism:
Mechanism on Top of the Switch
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 2 N·m
Wire Stripping Length:
Main Circuit 10-12 mm
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V
Ampere Rating:
80 A
Horsepower Rating UL/CSA:
(110 ... 120 V AC) Single Phase 2 Hp

(240 V AC) Single Phase 10 Hp

(440 ... 480 V AC) Single Phase 20 Hp

(550 ... 600 V AC) Single Phase 20 Hp

(220 ... 240 V AC) Three Phase 20 Hp

(440 ... 480 V AC) Three Phase 40 Hp

(550 ... 600 V AC) Three Phase 40 Hp
Wire Stripping Length:
Main Circuit 10-12 mm
Recommended Screw Driver:
Main Circuit Pozidriv 2
Tightening Torque:
acc. IEC 60947-1 2 N·m
Tightening Torque UL/CSA:
18 in·lb
Certificates and Declarations
A2L Certificate – IEC:
1SCC301335D0201
ATEX Certificate:
No certification needed
Declaration of Conformity - CE:
1SCC301167D2704
UL Certificate:
cULus certificate OT16-80
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3601461
E-Number (Norway):
4363529
E-Number (Sweden):
3171071
No downloads available
EPLAN DATA OT80F4N2
6.3.0.53655