OT63F4C
1SCA105369R1001
6417019393131
OT63F4C CHANGE-OVER SWITCH
63A Manual Change-Over Switch, Handle and shaft need to be ordered separately, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland (FI)
140 mm
5.51 in
92 mm
3.62 in
85 mm
3.35 in
0.7 kg
1.54 lb
box 1 box
102 mm
4.02 in
205 mm
8.07 in
103 mm
4.06 in
0.76 kg
1.68 lb
1.5 ... 35 mm²
Θ = 40 °C 63 A
Fully Enclosed 63 A
Standard
Right Side
Switched - Simultaneous Function
Black
Handle and shaft not included
Base mounting
4P
Front operated
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 2.8 W
8 kV
750 V
(380 ... 415 V) 63 A
(500 V) 63 A
(690 V) 63 A
(500 V) 45 A
(690 V) 20 A
(380 ... 415 V) 22 kW
(500 V) 15 kW
(690 V) 15 kW
Main Circuit 750 V
for 1 s 1 kiloampere rms
UL 98 / IEC60947-3
Mechanism on Top of the Switch
Screw Terminals
acc. IEC 60947-1 2 N·m
Open
63 A
(acc. to UL 200 V) 15 Hp
(acc. to UL 208 V) 15 Hp
(acc. to UL 240 V) 15 Hp
(acc. to UL 480 V) 30 Hp
(acc. to UL 600 V) 30 Hp
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
39122217
5214 >> Rotary switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601452
4363555