OT63F3C
1SCA105338R1001
6417019392974
OT63F3C CHANGE-OVER SWITCH
63A Manual Change-Over Switch, Handle and shaft need to be ordered separately, Open transition
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
Finland
105 mm
4.13 in
92 mm
3.62 in
85 mm
3.35 in
0.64 kg
1.41 lb
box 1 box
102 mm
4.02 in
205 mm
8.07 in
103 mm
4.06 in
1.5 ... 35 mm²
Θ = 40 °C 63 A
Fully Enclosed 63 A
Standard
Black
Handle and shaft not included
Base mounting
3P
Front
Top In - Bottom Out, Bottom In - Top Out
at Rated Operating Conditions per Pole 2.8 W
8 kV
750 V
(380 ... 415 V) 63 A
(500 V) 63 A
(690 V) 63 A
(500 V) 45 A
(690 V) 20 A
(380 ... 415 V) 22 kW
(500 V) 15 kW
(690 V) 15 kW
Main Circuit 750 V
for 1 s 1 kiloampere rms
UL 98 / IEC60947-3
Mechanism on Top of the Switch
Screw Terminals
acc. IEC 60947-1 2 N·m
Open
(acc. to UL 200 V) 15 Hp
(acc. to UL 208 V) 15 Hp
(acc. to UL 240 V) 15 Hp
(acc. to UL 480 V) 30 Hp
(acc. to UL 600 V) 30 Hp
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122233
5290 >> Disconnect switch
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3601450
4363554
3171263