OHYS1AH
1SCA105290R1001
6417019412214
OHYS1AH HANDLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP54
10 piece
85389099
Lithuania (LT)
48 mm
40 mm
0.037 kg
1 piece
41 mm
0.043 kg
Red-Yellow
Red / Yellow
Selector
No
N/A
EC000229 - Handle for power circuit breaker
V11.1 : 27370414
Product Not in WEEE Scope
3661919
4363578