OHYS1AH
OHYS1AH
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OHYS1AH

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. DC Switch-Disconnectors
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OHYS1AH
Product ID:
1SCA105290R1001
EAN:
6417019412214
Catalog Description:
OHYS1AH HANDLE
Long Description:
OHYS1AH HANDLE
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC390064M0004
Mechanical Drawings:
1SCC390171F0001
1SCC390170F0001
OH_S1AH_palikka.igs
Environmental
Degree of Protection:
IP54
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Lithuania
Dimensions
Product Net Width:
48 mm
Product Net Height:
48 mm
Product Net Depth / Length:
40 mm
Product Net Weight:
0.037 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
48 mm
Package Level 1 Depth / Length:
48 mm
Package Level 1 Height:
41 mm
Package Level 1 Gross Weight:
0.043 kg
Package Level 1 EAN:
6417019412214
Technical
Color:
Red-Yellow
Degree of Protection:
IP54
Handle Color:
Red / Yellow
Handle Type:
Selector
Certificates and Declarations
Declaration of Conformity - CE:
1SCC390030D2704
External Classifications and Standards
Object Classification Code:
N/A
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
UNSPSC:
39122230
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3661919
E-Number (Norway):
4363578
No downloads available
There are no related links available
6.3.0.53655