Loading Images..
No label translation
General Information
Extended Product Type:
OHBS2AJE011
Product ID:
1SCA105220R1001
EAN:
6417019411453
Catalog Description:
OHBS2AJE011 Handle
Long Description:
OHBS2AJE011 SELECTOR HANDLE
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental
Degree of Protection:
IP65
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country of Origin:
Lithuania (LT)
Dimensions
Product Net Width:
66 mm

2.6 in
Product Net Height:
66 mm

2.6 in
Product Net Depth / Length:
34 mm

1.34 in
Product Net Weight:
0.08 kg

0.18 lb
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
66 mm
Package Level 1 Depth / Length:
66 mm
Package Level 1 Height:
34 mm
Package Level 1 Gross Weight:
0.098 kg
Package Level 1 EAN:
6417019411453
Technical
Color:
Black
Degree of Protection:
IP65
Handle Color:
Black
Handle Type:
Selector
Lock Type:
Yes
Special Functions:
E011
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC000229 - Handle for power circuit breaker
ETIM 9:
EC000229 - Handle for power circuit breaker
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3661907
E-Number (Norway):
4363585
No downloads available