OHBS2AJE011
1SCA105220R1001
6417019411453
OHBS2AJE011 Handle
OHBS2AJE011 SELECTOR HANDLE
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP65
1 piece
85389099
Lithuania (LT)
66 mm
2.6 in
34 mm
1.34 in
0.08 kg
0.18 lb
bag 1 piece
0.098 kg
Black
Selector
Yes
E011
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3661907
4363585