OHBS2AJE011
OHBS2AJE011
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OHBS2AJE011

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Manual Change-over Switches
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OHBS2AJE011
Product ID:
1SCA105220R1001
EAN:
6417019411453
Catalog Description:
OHBS2AJE011 Handle
Long Description:
OHBS2AJE011 SELECTOR HANDLE
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC390008M0018
Environmental
Degree of Protection:
IP65
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Lithuania
Dimensions
Product Net Width:
66 mm

2.6 in
Product Net Height:
66 mm

2.6 in
Product Net Depth / Length:
34 mm

1.34 in
Product Net Weight:
0.08 kg

0.18 lb
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
66 mm
Package Level 1 Depth / Length:
66 mm
Package Level 1 Height:
34 mm
Package Level 1 Gross Weight:
0.098 kg
Package Level 1 EAN:
6417019411453
Technical
Color:
Black
Degree of Protection:
IP65
Handle Color:
Black
Handle Type:
Selector
Special Functions:
E011
Certificates and Declarations
Declaration of Conformity - CE:
1SCC390030D2704
External Classifications and Standards
Object Classification Code:
N/A
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3661907
E-Number (Norway):
4363585
No downloads available
There are no related links available
6.3.0.53655