OT2500E04P
1SCA105140R1001
6417019392493
OT2500E04P SWITCH-DISCONNECTOR
4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP00
3
1 piece
85365080
Finland (FI)
598.5 mm
376.5 mm
145.5 mm
33.3 kg
box 1 piece
580 mm
780 mm
500 mm
35.2 kg
Θ = 40 °C 2500 A
Standard
Right Side
Switched - Simultaneous Function
Black
Handle and shaft included
Yes
6000
Base mounting
4P
Front operated
Top In - Bottom Out
Bottom In - Top Out
at Rated Operating Conditions per Pole 85 W
12 kV
acc. to IEC/EN 60664-1 1000 V
(380 ... 415 V) 2500 A
(500 V) 2500 A
(690 V) 2500 A
Main Circuit 1000 V
(690 V) 176 kA
for 1 s 55 kA
No
IEC 60947-3
Mechanism at the End of the Switch
04 (Left Side)
Lug terminals
100 mm
acc. IEC 60947-1 50 … 75 N·m
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
V11.1 : 27371403
4. Large Equipment (Any External Dimension More Than 50 cm)
3641587