OTPN125FD
1SCA105092R1001
6417019392196
OTPN125FD NEUTRAL TERMINAL
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
32.5 mm
100 mm
49 mm
0.105 kg
120 mm
150 mm
30 mm
0.11 kg
125 A
Fully Enclosed 125 A
FD
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3661038