OTPL125FP
1SCA105090R1001
6417019392172
OTPL125FP FOURTH POLE
OTPL125FP Fourth pole with late-break and early make function. Mountable on the side of the switch.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
26.5 mm
100 mm
49 mm
0.11 kg
120 mm
150 mm
30 mm
0.12 kg
FP
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3661036
4363621